您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Series X - Worm gearbox with monolithic body
Tramec
Worm gearboxes
Powered by
CAD模型選擇
{tramec/worm_gerboxes/serie_x_asmtab.prj},{NB=X_A_63_5_B3},{GB=X},{IT=A},{ITX='A','A','tab_images\\x\\entrata_a_min.png','C','C','tab_images\\x\\entrata_c_min.png','F','F','tab_images\\x\\entrata_f_min.png'},{SIZE=63},{RAP=5.0},{MC=-},{HOS=Standard},{TL=},{OFT=-},{OFP=},{IT2=},{MP=B3},{OS=},{TA=},{MAT=A},{MOT=},{RS=},{TBP=},{ALPCOD=1310108011},{ALBLTCOD=M8x25},{DIN908=-},{LP=-},{BP=-},{LCOVCOD=1061625071},{PPATH=serie_x_asmtpl.prj},{N1=1400},{CUS=0},{WEIGHT=6.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
Code
ⁿ/ₐ
Gearbox
ⁿ/ₐ
Size
ⁿ/ₐ
Oil quantity
[It]
Input speed (n1)
[min-1]
Output speed (n2)
[min-1]
Dynamic efficiency (Rd)
ⁿ/ₐ
Thermal power
[kW]
Rated torque value on output
[Nm]
Input power
[kW]
Moments of inertia (referred to input shaft)
[Kg*cm^2]
Input radial loads
[N]
Input axial loads
[N]
Backlash α max
[N]
Output radial loads
[N]
Output axial loads
[N]
Peso
[kg]
X_A_30_5_B3
X_A_30_5_B3
X
30
0.015
1400
280
0.87
0.40
19
0.64
0.077
100
20
16
700
140
1.4
X_A_40_5_B3
X_A_40_5_B3
X
40
0.040
1400
280
0.87
0.80
34
1.14
0.242
220
44
13.5
1400
280
2.4
X_A_50_5_B3
X_A_50_5_B3
X
50
0.080
1400
280
0.87
1.2
62
2.1
0.744
400
80
10.5
1400
300
4.0
X_A_63_5_B3
X_A_63_5_B3
X
63
0.160
1400
280
0.88
1.8
111
3.7
1.853
480
96
10
1800
360
6.6
X_A_75_7.5_B3
X_A_75_7.5_B3
X
75
0.260
1400
187
0.87
2.5
180
4.0
2.970
750
150
10
2500
500
9.0
X_C_89_7.5_200-24_B3
X_C_89_7.5_200-24_B3
X
89
0.450
1400
187
0.88
-
-
-
6.898
-
-
9.5
2600
520
13.0
X_A_90_7.5_B3
X_A_90_7.5_B3
X
90
1.1
1400
187
0.88
3.0
290
6.5
6.167
850
170
9.5
2600
520
23.6
X_A_110_7.5_B3
X_A_110_7.5_B3
X
110
2.2
1400
187
0.88
4.3
480
10.6
16.247
1200
240
8
3500
700
44.0
X_A_130_7.5_B3
X_A_130_7.5_B3
X
130
3.6
1400
187
0.89
6.0
736
16.2
42.80
1500
300
8
5100
1020
55.0
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處